Horizontal Element BHAG

Horizontal Element BHAG
Ideal for the damping of vibrations in the horizontal direction. Can be used as a stopper during large vibration.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BHAG16
BHAG20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Resistance
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Applicable Bolt

567.21 €

1 7 Days 15140140125M16

785.17 €

1 7 Days 25160160180M20

Loading...

  1. 1

Basic information

Type Mount Type Mounting Shape Type Rubber Mount Type Height Adjusting Handle NA
Thread Surface Treatment Zinc Plating Main Body Surface Treatment Paint Bottom Rubber Material NBR
Properties Oil Resistance / Chemical Resistance / Heat-Resistance / Performance of Vibration Proofing

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360