Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3Z-T61A 0.5M
Part Number
|
---|
E3Z-T61A 0.5M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Light Source | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Smallest Detected Subject (φ) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Output Format | Connection Method | Cord Length (m) | Spot Dia. (mm) | Accessories (dedicated reflective plate, etc.) | Overview | Strength (tightening) (N▪m) | Opening Angle (°) | Emitter format | Receiver format | Detection Distance details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
119.98 € | 1 | 6 Days | Opaque Objects | [Penetration] Through Beam Type | Different Shape of Emitting and Receiving Section | Standard | [Red] Red light emitting diode | Up to 10000 | 12 | - | - | Standard / Cold Resistance | -25~55 | NPN Open Collector | Integrated Cable Type | 0.5 | - | Display Light | - | 0.5 or less (M3 screws) | - | - | - | 10000 |
Loading...
Type | Photoelectric Sensor | Head shape | Square shape | Case Material | Polybutylene Terephthalate |
---|---|---|---|---|---|
Amplifier accessory type | Amplifier Built-in Type | Ambient Operating Temperature(%) | 35::85 | Protective Structure | IP67 |
Head maximum size width(mm) | 20 | Head maximum size height(mm) | 10.8 | Head maximum size, depth(mm) | 33.1 |
Power Supply Voltage(V) | VDC 12–24 | Operating Mode | Light ON / dark ON switchable | Detection head size (screw type)(mm) | - |
Detection head size (cylindrical)(mm) | - | Timer | - | Accessory functionality (non-amplifier) | - |
Response time (standard mode)(ms) | 1 | Numbers of optical axis(Optical axis) | - | Laser class | - |
Shape (amplifier) | - | Material (amplifier) | - | Applicable Sensors | - |
Shape (beam) | - | Input/Output | - | Free Cut Support | - |
Strength (tensile)(N) | - | Material (detection head) | - | Mounting Method | - |
Combination lens | - |
This page is Compact Photoelectric Sensor with Built-in Amplifier [E3Z], part number E3Z-T61A 0.5M.
You can find the detail information about specifications and dimensions on part number E3Z-T61A 0.5M.
Configure
Basic Attributes
Detection Method
Light Source
Smallest Detected Subject(φ)
Reflection type detection method
Operating Environment
Opening Angle(°)
Emitter format
Receiver format
Type
Detected Objects
Optical axis arrangement type
Beam Shape
Detection distance [classification](mm)
Standard Detected Subject(φ)
Output Format
Connection Method
Cord Length(m)
Spot Dia.(mm)
Accessories (dedicated reflective plate, etc.)
Overview
Strength (tightening)(N▪m)
Detection Distance details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3Z-D62 2M |
E3Z-D62 5M |
E3Z-D62-M1J 0.3M |
E3Z-T61A 2M |
E3Z-T61A-M1J 0.3M |
E3Z-T61AK-M1J 0.3M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Light Source | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Smallest Detected Subject (φ) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Output Format | Connection Method | Cord Length (m) | Spot Dia. (mm) | Accessories (dedicated reflective plate, etc.) | Overview | Strength (tightening) (N▪m) | Opening Angle (°) | Emitter format | Receiver format | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
175.20 € | 1 | 7 Days | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | Up to 1000 | - | - | Diffused reflective shape | Standard / Cold Resistance | -25~55 | NPN Open Collector | Integrated Cable Type | 2 | - | - | - | 0.5 or less (M3 screws) | - | - | - | 1000 | ||
184.10 € | 1 | 7 Days | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | Up to 1000 | - | - | Diffused reflective shape | Standard / Cold Resistance | -25~55 | NPN Open Collector | Integrated Cable Type | 5 | - | - | - | 0.5 or less (M3 screws) | - | - | - | 1000 | ||
231.70 € | 1 | 7 Days | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | Up to 1000 | - | - | Diffused reflective shape | Standard / Cold Resistance | -25~55 | NPN Open Collector | Connector Relay Type (M12) | 0.3 | - | - | - | 0.5 or less (M3 screws) | - | - | - | 1000 | ||
174.08 € | 1 |
Same day
Stock | Opaque Objects | [Penetration] Through Beam Type | Different Shape of Emitting and Receiving Section | Standard | [Red] Red light emitting diode | Up to 10000 | 12 | - | - | Standard / Cold Resistance | -25~55 | NPN Open Collector | Integrated Cable Type | 2 | - | Display Light | - | 0.5 or less (M3 screws) | - | - | - | 10000 | ||
111.07 € | 1 | 6 Days | Opaque Objects | [Penetration] Through Beam Type | Different Shape of Emitting and Receiving Section | Standard | [Red] Red light emitting diode | Up to 10000 | 12 | - | - | Standard / Cold Resistance | -25~55 | NPN Open Collector | Connector Relay Type (M12) | 0.3 | - | Display Light | - | 0.5 or less (M3 screws) | - | - | - | 10000 | ||
112.32 € | 1 | 6 Days | Opaque Objects | [Penetration] Through Beam Type | Different Shape of Emitting and Receiving Section | Standard | [Red] Red light emitting diode | Up to 10000 | 12 | - | - | Standard / Cold Resistance / Oilproof | -25~55 | NPN Open Collector | Connector Relay Type (M12) | 0.3 | - | Display Light | - | - | - | - | - | 10000 |