Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3Z-T66A
Part Number
|
---|
E3Z-T66A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Light Source | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Smallest Detected Subject (φ) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Output Format | Connection Method | Cord Length (m) | Spot Dia. (mm) | Accessories (dedicated reflective plate, etc.) | Overview | Strength (tightening) (N▪m) | Opening Angle (°) | Emitter format | Receiver format | Detection Distance details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.08 € | 1 |
Same day
Stock | Opaque Objects | [Penetration] Through Beam Type | Different Shape of Emitting and Receiving Section | Standard | [Red] Red light emitting diode | Up to 10000 | 12 | - | - | Standard / Cold Resistance | -25~55 | NPN Open Collector | Connector Relay Type (M8) | - | - | Display Light | - | 0.5 or less (M3 screws) | - | - | - | 10000 |
Loading...
Type | Photoelectric Sensor | Head shape | Square shape | Case Material | Polybutylene Terephthalate |
---|---|---|---|---|---|
Amplifier accessory type | Amplifier Built-in Type | Ambient Operating Temperature(%) | 35::85 | Protective Structure | IP67 |
Head maximum size width(mm) | 20 | Head maximum size height(mm) | 10.8 | Head maximum size, depth(mm) | 33.1 |
Power Supply Voltage(V) | VDC 12–24 | Operating Mode | Light ON / dark ON switchable | Detection head size (screw type)(mm) | - |
Detection head size (cylindrical)(mm) | - | Timer | - | Accessory functionality (non-amplifier) | - |
Response time (standard mode)(ms) | 1 | Numbers of optical axis(Optical axis) | - | Laser class | - |
Shape (amplifier) | - | Material (amplifier) | - | Applicable Sensors | - |
Shape (beam) | - | Input/Output | - | Free Cut Support | - |
Strength (tensile)(N) | - | Material (detection head) | - | Mounting Method | - |
Combination lens | - |
This page is Compact Photoelectric Sensor with Built-in Amplifier [E3Z], part number E3Z-T66A.
You can find the detail information about specifications and dimensions on part number E3Z-T66A.
Configure
Stock
Basic Attributes
Detection Method
Light Source
Smallest Detected Subject(φ)
Reflection type detection method
Operating Environment
Emitter format
Receiver format
Type
Detected Objects
Optical axis arrangement type
Beam Shape
Detection distance [classification](mm)
Standard Detected Subject(φ)
Output Format
Connection Method
Cord Length(m)
Spot Dia.(mm)
Accessories (dedicated reflective plate, etc.)
Overview
Strength (tightening)(N▪m)
Opening Angle(°)
Detection Distance details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3Z-D62 2M |
E3Z-D62 5M |
E3Z-D62-M1J 0.3M |
E3Z-T81 2M |
E3Z-T81 5M |
E3Z-T81-M1J 0.3M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Light Source | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Smallest Detected Subject (φ) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Output Format | Connection Method | Cord Length (m) | Spot Dia. (mm) | Accessories (dedicated reflective plate, etc.) | Overview | Strength (tightening) (N▪m) | Opening Angle (°) | Emitter format | Receiver format | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
175.20 € | 1 | 7 Days | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | Up to 1000 | - | - | Diffused reflective shape | Standard / Cold Resistance | -25~55 | NPN Open Collector | Integrated Cable Type | 2 | - | - | - | 0.5 or less (M3 screws) | - | - | - | 1000 | ||
184.10 € | 1 | 7 Days | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | Up to 1000 | - | - | Diffused reflective shape | Standard / Cold Resistance | -25~55 | NPN Open Collector | Integrated Cable Type | 5 | - | - | - | 0.5 or less (M3 screws) | - | - | - | 1000 | ||
231.70 € | 1 | 7 Days | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | Up to 1000 | - | - | Diffused reflective shape | Standard / Cold Resistance | -25~55 | NPN Open Collector | Connector Relay Type (M12) | 0.3 | - | - | - | 0.5 or less (M3 screws) | - | - | - | 1000 | ||
227.30 € | 1 | 5 Days | Opaque Objects | [Penetration] Through Beam Type | Different Shape of Emitting and Receiving Section | Standard | Infrared-emitting diode | More than 10000 | 12 | - | - | Standard / Cold Resistance | -25~55 | PNP Open Collector | Integrated Cable Type | 2 | - | Display Light | - | 0.5 or less (M3 screws) | - | - | - | 15000 | ||
237.60 € | 1 | 7 Days | Opaque Objects | [Penetration] Through Beam Type | Different Shape of Emitting and Receiving Section | Standard | Infrared-emitting diode | More than 10000 | 12 | - | - | Standard / Cold Resistance | -25~55 | PNP Open Collector | Integrated Cable Type | 5 | - | Display Light | - | 0.5 or less (M3 screws) | - | - | - | 15000 | ||
239.10 € | 1 | 5 Days | Opaque Objects | [Penetration] Through Beam Type | Different Shape of Emitting and Receiving Section | Standard | Infrared-emitting diode | More than 10000 | 12 | - | - | Standard / Cold Resistance | -25~55 | PNP Open Collector | Connector Relay Type (M12) | 0.3 | - | Display Light | - | 0.5 or less (M3 screws) | - | - | - | 15000 |