Compact Laser Photoelectric Sensor with Built-in Amplifier [E3Z-LT/LR/LL] (Part Numbers - CAD Download)

Compact Laser Photoelectric Sensor with Built-in Amplifier [E3Z-LT/LR/LL]
LASER sensor in compact plastic housing
The E3Z LASER sensor in compact plastic housing features visible LASER light for precision positioning and detection applications.
• Visible LASER light for precision positioning and small object detection
• High power LED for long range precision
• Class 1 LASER
• Precise background suppression and low black/white error for accurate detection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Detected Objects Detection Method Optical axis arrangement type Light Source Head shape Detection distance [classification]
(mm)
Standard Detected Subject
(φ)
Smallest Detected Subject
(φ)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Output Format Connection Method Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Cord Length
(m)
Timer Accessory functionality (non-amplifier) Spot Dia.
(mm)
Response time (standard mode)
(ms)
Numbers of optical axis
(Optical axis)
Accessories (dedicated reflective plate, etc.) Laser class Shape (amplifier) Material (amplifier) Applicable Sensors Overview Shape (beam) Input/Output Strength (tightening)
(N▪m)
Opening Angle
(°)
Material (detection head) Mounting Method Detection Distance details
(mm)
Free Cut Support Material of Cable Sheath Material of Optical Surface Scope of Delivery of the One-Way System Operation Agent-Safety Class Setting Procedure Type of Switch Function Type of Light Construction Type Housing Analogue Output -10 V ... +10 V Pre Failure Notice With Reflector Number of Contact Energized Outputs With Signalling Function Number of Semiconductor Outputs With Signalling Function Max. Output Current
(mA)
Max. Switching Distance
(mm)
Min. Reflector Distance
(mm)
Switching Frequency
(Hz)
Rated Switching Distance
(mm)
Wavelength of the Sensor
(nm)
AWG-Number Light Dot
(mm²)
Triangulation Adjustment Range
(mm)
Degree of Protection (NEMA) Type of Interface for Safety Communication Explosion Safety Category for Dust Explosion Safety Category for Gas With Communication Interface CANOpen With Communication Interface INTERBUS With Communication Interface AS-Interface With Communication Interface PROFIBUS With Communication Interface SSI With Restart Blockage With Communication Interface RS-232 Analogue Output 0 mA ... 20 mA With Communication Interface RS-485 With Other Analogue Output With Communication Interface Ethernet With Communication Interface RS-422 Suitable for Safety Functions With Communication Interface Analogue With Monitoring Function Downstream Switching Devices With Communication Interface Devicenet Analogue Output 4 mA ... 20 mA With Communication Interface SSD Analogue Output 0 V ... 10 V Number of Protected Contact Energized Outputs Number of Protected Semiconductor Outputs Type of Safety According To IEC 61496-1

Loading...

Basic information

Type Laser Sensor Beam Shape Laser Case Material Polybutylene Terephthalate
Amplifier accessory type Amplifier Built-in Type Ambient Operating Humidity(%) 35::85 Protective Structure IP67
Power Supply Voltage(V) VDC 12–24 Operating Mode Light ON / dark ON switchable

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360