Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2E2-X10MY1 2M
Part Number
|
---|
E2E2-X10MY1 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance L1 [classification] (mm) | Shielded / Non-shielded | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Power Type | Power Supply Voltage | Output Format | Cord Length (m) | Cord Specifications | Type | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.50 € | 1 | 7 Days | Up to 10 | Non Shield Type | M18 | 50.1 to 60 | 60 | CE / IEC / CCC | AC, 2-Wire | 24–240 VAC | AC, 2-Wire | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | Thread length long size, AC, 2-Line | 10 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Operating Environment | Standard / Oil Resistance Reinforcement / Cold Resistance |
---|---|---|---|---|---|
Detection Direction | Front | Case Material | Brass | Detecting Surface Material | Polybutylene Terephthalate |
Amplifier | Amplifier Built-in Type | Protection Structure (IEC) | IP67 | Operating Mode | NO |
Connection Method | Integrated Cable Type | Connector pin arrangement | - | Different Frequency Type | Standard |
Included Function | - | Combination amplifier/head | - |
This page is Long Size Proximity Sensor [E2E2], part number E2E2-X10MY1 2M.
You can find the detail information about specifications and dimensions on part number E2E2-X10MY1 2M.
Configure
Basic Attributes
Acquired Standards
Type
Detection distance L1 [classification](mm)
Shielded / Non-shielded
Screw Detection Head Size
Head size Depth (range)(mm)
Head size Depth(mm)
Power Type
Power Supply Voltage
Output Format
Cord Length(m)
Cord Specifications
Type
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2E2-X10Y1 2M |
E2E2-X18MY1 2M |
E2E2-X2Y1 2M |
E2E2-X5C1 2M |
E2E2-X5Y1 2M |
E2E2-X5Y1 5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection distance L1 [classification] (mm) | Shielded / Non-shielded | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Power Type | Power Supply Voltage | Output Format | Cord Length (m) | Cord Specifications | Type | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.60 € | 1 | 7 Days | Up to 10 | Shield Type | M30 | 60.1 to 70 | 65 | CCC / IEC / CE | AC, 2-Wire | 24–240 VAC | AC, 2-Wire | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | Thread length long size, AC, 2-Line | 10 | ||
149.60 € | 1 | 7 Days | Up to 20 | Non Shield Type | M30 | 60.1 to 70 | 65 | CCC / IEC / CE | AC, 2-Wire | 24–240 VAC | AC, 2-Wire | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | Thread length long size, AC, 2-Line | 18 | ||
139.70 € | 1 | 7 Days | Up to 2 | Shield Type | M12 | 50.1 to 60 | 55 | CCC / IEC / CE | AC, 2-Wire | 24–240 VAC | AC, 2-Wire | 2 | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | Thread length long size, AC, 2-Line | 2 | ||
95.33 € | 1 |
Same day
Stock | Up to 5 | Shield Type | M18 | 50.1 to 60 | 60 | IEC / CE | Direct Current 3-Wire Type | VDC 12–24 | NPN Open Collector | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | Thread length: long size , DC 3-wire | 5 | ||
141.50 € | 1 | 7 Days | Up to 5 | Shield Type | M18 | 50.1 to 60 | 60 | CCC / IEC / CE | AC, 2-Wire | 24–240 VAC | AC, 2-Wire | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | Thread length long size, AC, 2-Line | 5 | ||
151.40 € | 1 | 7 Days | Up to 5 | Shield Type | M18 | 50.1 to 60 | 60 | CCC / IEC / CE | AC, 2-Wire | 24–240 VAC | AC, 2-Wire | 5 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | Thread length long size, AC, 2-Line | 5 |