Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Type | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Head shape | Detection distance [classification] (mm) | Standard Detected Subject (φ) | Smallest Detected Subject (φ) | Compatible pipes (only pipe mounting types can be selected) (φ) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Humidity (%) | Protective Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Fiber core material | Fiber cable types | Fiber jacket material | Bending Radius (mm) | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Fiber Length (m) | Overview | Shape (beam) | Strength (tensile) (N) | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Combination lens | Detection Distance details (mm) | Free Cut Support |
---|
Loading...
Amplifier accessory type | Amplifier Separation Type |
---|
Configure
Basic Attributes
Type
Detected Objects
Standard Detected Subject(φ)
Smallest Detected Subject(φ)
Compatible pipes (only pipe mounting types can be selected)(φ)
Head maximum size width(mm)
Head maximum size height(mm)
Detection head size (screw type)(mm)
Accessory functionality (non-amplifier)
Shape (beam)
Opening Angle(°)
Mounting Method
Combination lens
Free Cut Support
Type
Detection Method
Optical axis arrangement type
Beam Shape
Head shape
Detection distance [classification](mm)
Reflection type detection method
Operating Environment
Protective Structure
Head maximum size, depth(mm)
Fiber cable types
Fiber jacket material
Bending Radius(mm)
Detection head size (cylindrical)(mm)
Spot Dia.(mm)
Numbers of optical axis(Optical axis)
Accessories (dedicated reflective plate, etc.)
Fiber Length(m)
Overview
Strength (tensile)(N)
Strength (tightening)(N▪m)
Material (detection head)
Detection Distance details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes