Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3X-NAG11 2M
Type | Fiber Sensor (Amplifier) | Detected Objects | Label | Detection Method | Through Beam Type |
---|---|---|---|---|---|
Light Source | Green light emitting diode | Head shape | Square shape | Case Material | Polybutylene Terephthalate |
Amplifier accessory type | Amplifier only | Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature(°C) | -25::55 |
Ambient Operating Temperature(%) | 35::85 | Protective Structure | IP50 | Power Supply Voltage(V) | VDC 12–24 |
Output Format | NPN Open Collector | Operating Mode | Light ON / dark ON switchable | Connection Method | Integrated Cable Type |
Detection head size (screw type)(mm) | - | Detection head size (cylindrical)(mm) | - | Cord Length(m) | 2 |
Timer | OFF delay timer 40 ms fixed | Accessory functionality (non-amplifier) | Mark detection | Response time (standard mode)(ms) | - |
Numbers of optical axis(Optical axis) | - | Accessories (dedicated reflective plate, etc.) | - | Laser class | - |
Shape (amplifier) | Square shape | Material (amplifier) | Polybutylene Terephthalate | Overview | For mark detection |
Shape (beam) | - | Input/Output | - | Free Cut Support | - |
Strength (tensile)(N) | - | Strength (tightening)(N▪m) | - | Opening Angle(°) | - |
Material (detection head) | - | Mounting Method | - | Combination lens | - |
This page is Simple Fiber Amp Unit [E3X-NA], part number E3X-NAG11 2M.
You can find the detail information about specifications and dimensions on part number E3X-NAG11 2M.