Manufacturer part number: EE-SF5-B
Brand: OMRON
Price: 4.15 €
Delivery time: 6 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EE-SF5-B
Shape | Portrait Type | Detection Distance(mm) | 5 | Head maximum width(mm) | 13 |
---|---|---|---|---|---|
Head maximum height(mm) | 5.7 | Head maximum, depth(mm) | 8 | Detection Method | Retro reflective |
Luminescence Method | - | Operating Mode | - | Output Format | Photo/transistor output |
Connection Method | PCB Terminal | Indicator Light Mode | - | Slit hole/width(mm) | - |
Standard Detected Subject(mm) | - | Cord/cable specification | - | Cord/cable length(mm) | - |
Groove depth(mm) | - | Mounting format | - | Between amplifiers(mm) | - |
Applicable Pipe(φ) | - | Details Type | - |
This page is Reflective Photo / Micro-Sensor [EE-SF], part number EE-SF5-B.
You can find the detail information about specifications and dimensions on part number EE-SF5-B.