Manufacturer part number: E39-F18
Brand: OMRON
Price: 208.80 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E39-F18
Type | Lens of sensor | Detected Objects | Microscopic Object | Detection Method | Through Beam Type |
---|---|---|---|---|---|
Head shape | Cylindrical Column Type | Case Material | Aluminum | Head maximum size, depth(mm) | 30 |
Spot Dia.(mm) | φ3 | Applicable Sensors | Fiber unit (E32-CC200 / -CC200R2 / -C11N) | Overview | Long-range reflective type lens unit |
Material (detection head) | Optical Glass |
This page is Long Distance Reflection Type Lens Unit for Fiber Unit, part number E39-F18.
You can find the detail information about specifications and dimensions on part number E39-F18.