Laser Type Amplifier Isolated Photoelectric Sensor E3C-LDA Sheet Type Reflector

Laser Type Amplifier Isolated Photoelectric Sensor E3C-LDA Sheet Type Reflector

Product Details:

Manufacturer part number: E39-RS5

Brand: OMRON

Price: 257.80

Delivery time: 9 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E39-RS5

Part Number
E39-RS5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

257.80 €

1 9 Days

Loading...

  1. 1

Basic information

Applicable Sensors E3C-LR1□ Maximum Size Width(mm) 108 Maximum Size Height(mm) 46
Maximum Size Length(mm) 0.4

This page is Laser Type Amplifier Isolated Photoelectric Sensor E3C-LDA Sheet Type Reflector, part number E39-RS5.
You can find the detail information about specifications and dimensions on part number E39-RS5.

Tech Support