Laser Type Amplifier Isolated Photoelectric Sensor E3C-LDA Reflector Plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E39-R12
E39-R14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type

64.65 €

1 6 Days Standard Type Reflection Plate(Effective area 23×23mm)

113.00 €

1 7 Days Short-range transparent body detection type, reflective plate

Loading...

  1. 1

Basic information

Applicable Sensors E3C-LR1□ Maximum Size Width(mm) 45 Maximum Size Height(mm) 30
Maximum Size Length(mm) 5.5

Tech Support