Internal Diameter Clamp (CP130)

Internal Diameter Clamp (CP130)
Clamp stopper is large, and can be used for cast hole, rough holes etc.

[Features]
· Can clamp the workpiece from internal side.
· The taper construction allows powerful clamping of the workpiece.
· Stroke is large and so can be used on cored holes / rough holes etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CP130-04001
CP130-06001
CP130-08001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHeight H1
(mm)
Clamping force
(kN)
Applicable expansion bolt (for internal clamp) Applicable workpiece diameter
(φ)

64.77 €

1 8 Days 102.52M4X12L19.5~24

68.25 €

1 6 Days 1045M6X18L23.5~29

70.76 €

1 6 Days 105.59M8X25L28.5~36

Loading...

  1. 1

Basic information

Material EN 1.2344 Equiv. Surface Treatment Iron Tetroxide Coating

Tech Support