• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Resin Roller Conveyor M Series (JR-2015B) Diameter ø20.0 × 100 - 400 Width

Resin Roller Conveyor M Series (JR-2015B) Diameter ø20.0 × 100 - 400 Width
Highly popular ø20 resin roller conveyor. Ideal for transport of lightweight, small items. Aluminum frame and body weight also light. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Basic information

Roller O.D. D(Ø) 20.2 Roller Thickness t(mm) 1.5 Application For transporting small items
Roller Type Straight Frame Surface Treatment Anodized Aluminum Roller Surface Treatment NA
Machine Height H(mm) 31.5 Roller Strength(N/pc.) 90.2::112.8 Specifications Standard / Water-Resistant

Tech Support