Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | Extrusion Type | |
---|---|---|---|---|
1 | 15 Days | Curve | ||
1 | 15 Days | Curve | ||
1 | 15 Days | Curve | ||
1 | 15 Days | Curve | ||
1 | 15 Days | Curve | ||
1 | 15 Days | Straight | ||
1 | 15 Days | Straight | ||
1 | 15 Days | Straight | ||
1 | 15 Days | Straight | ||
1 | 15 Days | Straight |
Loading...
Roller O.D. D(Ø) | 30.5 | Roller Thickness t(mm) | 2.2 | Application | For transporting small items |
---|---|---|---|---|---|
Roller Type | Straight | Frame Surface Treatment | Anodized Aluminum | Roller Surface Treatment | NA |
Machine Height H(mm) | 50 | Roller Strength(N/pc.) | 132.4::161.8 | Specifications | Standard / Water-Resistant |