Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RH-5714P-[500-3000/10]L-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000]W-[75,100,150,200]P
Part Number
|
---|
RH-5714P-[500-3000/10]L-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000]W-[75,100,150,200]P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
- | 1 | 10 Days |
Loading...
Roller O.D. D(Ø) | 57.2 | Roller Thickness t(mm) | 1.4 | Application | For transporting small items / Medium Load |
---|---|---|---|---|---|
Extrusion Type | Straight | Roller Type | Straight | Frame Material | Steel |
Machine Height H(mm) | 100 | Roller Strength(N/pc.) | 421.7::1716.2 | Specifications | Standard |