Steel Roller Conveyor S Series (S-4214P) Diameter ø42.7 × Width 90 - 790

Steel Roller Conveyor S Series (S-4214P) Diameter ø42.7 × Width 90 - 790
Economy type ø42 steel roller conveyor. Ideal for transport of moderate to lightweight items. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

[Features]
· For transporting moderate to light loads.
· Ideal for transport of small items.
· Roller diameter ø42.7, with minimum roller interval P50.
· Roller width (nominal) 90W to 790W standard dimensions.
· Configurable sizing (intermediate sizing) is not available.
· Economy type press bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S-4214P-900R-[90,​150,​240,​305,​390,​490,​620,​690,​790]W-[50,​75,​100,​150]P-90
S-4214P-[500-3000/10]L-[90,​150,​240,​305,​390,​490,​620,​690,​790]W-[50,​75,​100,​150]P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Extrusion Type

-

1 16 Days Curve

-

1 13 Days Straight

Loading...

  1. 1

Basic information

Roller O.D. D(Ø) 42.7 Roller Thickness t(mm) 1.4 Application For transporting small items / Medium Load
Roller Type Straight Frame Material Steel Machine Height H(mm) 100
Roller Strength(N/pc.) 392.3::1323.9 Specifications Standard

Tech Support