• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Plain bearing bushes / plastic / FFB

Plain bearing bushes / plastic / FFB
Friction surfaces are made from a combination of polytetrafluoroethylene (PTFE) fiber and new material fibers.
In addition, the load-bearing back layer consists of high strength epoxy resin with glass fibers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FFB-253525
FFB-304030
FFB-405030
FFB-506030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)
O.D. D
(mm)
L
(mm)

15.38 €

1 12 Days 10253525

20.09 €

1 12 Days 10304030

22.13 €

1 12 Days -405030

23.50 €

1 12 Days 10506030

Loading...

  1. 1

Basic information

Type Straight type Operating Environment Standard / In Chemical The kind of shape Bushing

Tech Support