Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MC225EUMH2-V4A
Performance | |||||||||
TYPES | Max. Energy Capacity | Effective Weight | Return Force min. N | Return Force max. N | Return Time s | 1 Side Load Angle max. ° | Weight kg | ||
W3 Nm/cycle | W4 Nm/h | me min. kg | me max. kg | ||||||
MC5EUM-1-B | 0.68 | 2,040 | 0.5 | 4.4 | 1 | 5 | 0.2 | 2 | 0.003 |
MC5EUM-2-B | 0.68 | 2,040 | 3.8 | 10.8 | 1 | 5 | 0.2 | 2 | 0.003 |
MC5EUM-3-B | 0.68 | 2,040 | 9.7 | 18.7 | 1 | 5 | 0.2 | 2 | 0.003 |
MC9EUM-1-B | 1 | 2,000 | 0.6 | 3.2 | 2 | 4 | 0.3 | 2 | 0.004 |
MC9EUM-2-B | 1 | 2,000 | 0.8 | 4.1 | 2 | 4 | 0.3 | 2 | 0.004 |
MC10EUML-B | 1.25 | 4,000 | 0.3 | 2.7 | 2 | 4 | 0.6 | 3 | 0.007 |
MC10EUMH-B | 1.25 | 4,000 | 0.7 | 5 | 2 | 4 | 0.6 | 3 | 0.007 |
MC25EUML | 2.8 | 22,600 | 0.7 | 2.2 | 3 | 6 | 0.3 | 2 | 0.020 |
MC25EUM | 2.8 | 22,600 | 1.8 | 5.4 | 3 | 6 | 0.3 | 2 | 0.020 |
MC25EUMH | 2.8 | 22,600 | 4.6 | 13.6 | 3 | 6 | 0.3 | 2 | 0.020 |
MC30EUM-1 | 3.5 | 5,600 | 0.4 | 1.9 | 2 | 6 | 0.3 | 2 | 0.010 |
MC30EUM-2 | 3.5 | 5,600 | 1.8 | 5.4 | 2 | 6 | 0.3 | 2 | 0.010 |
MC30EUM-3 | 3.5 | 5,600 | 5 | 15 | 2 | 6 | 0.3 | 2 | 0.010 |
MC75EUM-1 | 9 | 28,200 | 0.3 | 1.1 | 4 | 9 | 0.3 | 2 | 0.035 |
MC75EUM-2 | 9 | 28,200 | 0.9 | 4.8 | 4 | 9 | 0.3 | 2 | 0.035 |
MC75EUM-3 | 9 | 28,200 | 2.7 | 36.2 | 4 | 9 | 0.3 | 2 | 0.035 |
MC75EUM-4 | 9 | 28,200 | 25 | 72 | 4 | 9 | 0.3 | 2 | 0.035 |
Performance | |||||||||
TYPES | Max. Energy Capacity | Effective Weight | |||||||
W3 Nm/cycle | W4 Nm/h | me min. kg | me max. kg | Return Force min. N | Return Force max. N | Return Time s | 1 Side Load Angle max. ° | Weight kg | |
MC150EUM | 20 | 34,000 | 0.9 | 10 | 3 | 8 | 0.4 | 4 | 0.06 |
MC150EUMH | 20 | 34,000 | 8.6 | 86 | 3 | 8 | 0.4 | 4 | 0.06 |
MC150EUMH2 | 20 | 34,000 | 70.0 | 200 | 3 | 8 | 0.4 | 4 | 0.06 |
MC150EUMH3 | 20 | 34,000 | 181.0 | 408 | 3 | 8 | 1.0 | 4 | 0.06 |
MC225EUM | 41 | 45,000 | 2.3 | 25 | 4 | 9 | 0.3 | 4 | 0.13 |
MC225EUMH | 41 | 45,000 | 23.0 | 230 | 4 | 9 | 0.3 | 4 | 0.13 |
MC225EUMH2 | 41 | 45,000 | 180.0 | 910 | 4 | 9 | 0.3 | 4 | 0.13 |
MC225EUMH3 | 41 | 45,000 | 816.0 | 1,814 | 4 | 9 | 0.3 | 4 | 0.13 |
MC600EUM | 136 | 68,000 | 9.0 | 136 | 5 | 10 | 0.6 | 2 | 0.31 |
MC600EUMH | 136 | 68,000 | 113.0 | 1,130 | 5 | 10 | 0.6 | 2 | 0.31 |
MC600EUMH2 | 136 | 68,000 | 400.0 | 2,300 | 5 | 10 | 0.6 | 2 | 0.31 |
MC600EUMH3 | 136 | 68,000 | 2,177.0 | 4,536 | 5 | 10 | 0.6 | 2 | 0.31 |
Performance | |||||||||
TYPES | Max. Energy Capacity | Effective Weight | |||||||
W3 Nm/cycle | W4 Nm/h | me min. kg | me max. kg | Return Force min. N | Return Force max. N | Return Time s | 1 Side Load Angle max. ° | Weight kg | |
MC150EUM-V4A | 20 | 34,000 | 0.9 | 10 | 3 | 5 | 0.4 | 4 | 0.06 |
MC150EUMH-V4A | 20 | 34,000 | 8.6 | 86 | 3 | 5 | 0.4 | 4 | 0.06 |
MC150EUMH2-V4A | 20 | 34,000 | 70.0 | 200 | 3 | 5 | 0.4 | 4 | 0.06 |
MC150EUMH3-V4A | 20 | 34,000 | 181.0 | 408 | 3 | 5 | 1.0 | 4 | 0.06 |
MC225EUM-V4A | 41 | 45,000 | 2.3 | 25 | 4 | 6 | 0.3 | 4 | 0.13 |
MC225EUMH-V4A | 41 | 45,000 | 23.0 | 230 | 4 | 6 | 0.3 | 4 | 0.13 |
MC225EUMH2-V4A | 41 | 45,000 | 180.0 | 910 | 4 | 6 | 0.3 | 4 | 0.13 |
MC225EUMH3-V4A | 41 | 45,000 | 816.0 | 1,814 | 4 | 6 | 0.3 | 4 | 0.13 |
MC600EUM-V4A | 136 | 68,000 | 9.0 | 136 | 5 | 9 | 0.6 | 2 | 0.31 |
MC600EUMH-V4A | 136 | 68,000 | 113.0 | 1,130 | 5 | 9 | 0.6 | 2 | 0.31 |
MC600EUMH2-V4A | 136 | 68,000 | 400.0 | 2,300 | 5 | 9 | 0.6 | 2 | 0.31 |
MC600EUMH3-V4A | 136 | 68,000 | 2,177.0 | 4,536 | 5 | 9 | 0.6 | 2 | 0.31 |
Part Number
|
---|
MC225EUMH2-V4A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Main Body/Related Products | Structure | Stroke (mm) | Nominal Mounting Screw T | Nominal Mounting Screw [M] | Energy per Cycle (J) | Orifice Method | Operating Environment | Main Body Material | Maximum Collision Velocity (m/s) | Minimum Collision Velocity (m/s) | Full length A (mm) | Maximum Effective Weight Value (kgf) | Maximum Piston Rod Return Force (N) | Outer Diameter (Ø) | Allowable Angular Misalignment (deg) | Operating Temperature Range (°C) | Pitch | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
385.28 € | 1 | Available | 10 Days | 10 | Main Body | [Fixed Type] Self-correction formula | 12.5 | M20 | 20 | 41 | Irregular multi orifice | Standard | Stainless Steel | 6 | 0.08 | 96.7 | 910 | 6 | 20 | 4 | 0~66 | 1.5 | Small shock absorber self-adjusting, stainless steel |
Loading...
This page is ACE Miniature Shock Absorbers self-adjusting, part number MC225EUMH2-V4A.
You can find the detail information about specifications and dimensions on part number MC225EUMH2-V4A.
Configure
Basic Attributes
Structure
Type
Main Body/Related Products
Stroke(mm)
Nominal Mounting Screw [M]
Energy per Cycle(J)
Orifice Method
Operating Environment
Main Body Material
Maximum Collision Velocity(m/s)
Minimum Collision Velocity(m/s)
Full length A(mm)
Maximum Effective Weight Value(kgf)
Maximum Piston Rod Return Force(N)
Outer Diameter(Ø)
Allowable Angular Misalignment(deg)
Pitch
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MC150EUM |
MC150EUM-V4A |
MC150EUMH |
MC225EUMH3 |
MC225EUMH3-V4A |
MC25EUM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Main Body/Related Products | Structure | Stroke (mm) | Nominal Mounting Screw T | Nominal Mounting Screw [M] | Energy per Cycle (J) | Orifice Method | Operating Environment | Main Body Material | Maximum Collision Velocity (m/s) | Minimum Collision Velocity (m/s) | Full length A (mm) | Maximum Effective Weight Value (kgf) | Maximum Piston Rod Return Force (N) | Outer Diameter (Ø) | Allowable Angular Misalignment (deg) | Operating Temperature Range (°C) | Pitch | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.08 € | 1 | Available |
Same day
Stock | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Self-adjusting small shock absorbers | |
338.71 € | 1 | Available | 10 Days | 10 | Main Body | [Fixed Type] Self-correction formula | 12.5 | M14 | 14 | 20 | Irregular multi orifice | Standard | Stainless Steel | 6 | 0.08 | 86.6 | 10 | 5 | 14 | 4 | 0~66 | 1.5 | Small shock absorber self-adjusting, stainless steel | |
126.18 € | 1 | Available |
Same day
Stock | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Self-adjusting small shock absorbers | |
188.48 € | 1 | Available | 5 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Self-adjusting small shock absorbers | |
406.00 € | 1 | Available | 10 Days | 10 | Main Body | [Fixed Type] Self-correction formula | 12.5 | M20 | 20 | 41 | Irregular multi orifice | Standard | Stainless Steel | 0.31 | 0.06 | 96.7 | 1814 | 6 | 20 | 4 | 0~66 | 1.5 | Small shock absorber self-adjusting, stainless steel | |
62.34 € | 1 | Available |
Same day
Stock | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Self-adjusting small shock absorbers |