OILES #500SP1 SL1 Slide Guide Rail (SLC)

OILES #500SP1 SL1 Slide Guide Rail (SLC)
Metal bearings used for a wide range of industrial applications. With a brass-type copper alloy created with advanced casting technology as the base, this product uses embedded solid lubricant for a high-load oil free bearing. Can be used oil free, and demonstrates high performance in high-load, low-speed operating areas. Demonstrates excellent abrasion-resistant properties in roundtrip movement, oscillatory movement, frequent stops and starts, and other operation areas that cause difficulty for oil membrane configurations. Also has excellent chemical and corrosion resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SLC-30130
SLC-41100
SLC-41130
SLC-41160
SLC-41220
SLC-56100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWidth B
(mm)
Thickness T
(mm)
Full length A
(mm)

118.42 €

1 19 Days -2330130

104.64 €

1 26 Days -2341100

138.53 €

1 32 Days 102341130

148.70 €

1 19 Days -2341160

197.13 €

1 28 Days -2341220

126.17 €

1 19 Days 102856100

Loading...

  1. 1

Basic information

Material High tensile brass based

Tech Support