Wear Plate Plate Thickness 20 mm (2 Hole Type) (CWPT)

Wear Plate Plate Thickness 20 mm (2 Hole Type) (CWPT)
  • Volume Discount
[Features]
· This is a compound layer with steel back metal where the sliding surface has been made from a special sintered material. Can be used without oil, and a solid lubricant has been dispersed to allow for use in any movement direction, which can also achieve excellent micro movement. The sintered layer has been sintered while dispersing a graphite-based solid lubricant in a special copper alloy, and has also undergone an oil-containing treatment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CWPT-100100
CWPT-100125
CWPT-100150
CWPT-100200
CWPT-100250
CWPT-100300
CWPT-125125
CWPT-125150
CWPT-125200
CWPT-125250
CWPT-125300
CWPT-150150
CWPT-150200
CWPT-150250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWidth W
(mm)
Length L
(mm)

155.79 €

1 20 Days 10100100

134.11 €

1 20 Days 10100125

164.41 €

1 20 Days 10100150

158.14 €

1 20 Days 10100200

166.12 €

1 20 Days 10100250

182.93 €

1 20 Days 10100300

154.26 €

1 20 Days 10125125

131.80 €

1 Available 20 Days 10125150

182.52 €

1 20 Days 10125200

195.81 €

1 20 Days 10125250

211.65 €

1 20 Days 10125300

147.00 €

1 20 Days 10150150

201.10 €

1 20 Days 10150200

232.28 €

1 20 Days 10150250

Loading...

  1. 1

Basic information

Material Metal system Metal system material Solid lubricant distributed Sintering Lubrication Non-Lubricated
Thickness t(mm) 20 Maximum Allowable Surface Pressure P(N/mm2) 24.5 Maximum Allowable Velocity V(m/s) 0.5
Maximum Allowable PV Value(N/mm2·m/s) 1.63

Tech Support