• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Adjuster, Screw Part Non-Shake, Standard Receiver Type D-J-A

Adjuster, Screw Part Non-Shake, Standard Receiver Type D-J-A
  • Volume Discount
A standard receiver type adjuster in which the horizontal shaking of the screw shaft part is completely locked.

[Features]
· The structure is such that some space exists between the receiver and bolt.
· This is the result of our efforts to enable bolts to move smoothly even if the floor surface is somewhat tilted.
· It has been pointed out in the past that this may cause bolt looseness to occur when the upper portion of a conveyor vibrates, possibly resulting in significant machinery movement caused by shaking when the conveyor stops.
· It is for this reason that we came up with the D-J type, which is suitable for use when the top portion of machinery such as a conveyor vibrates and moves slightly.
· Even when a running machine is stopped, the bolts will not move and falling over will not occur.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
D-J-A12X100SUS
D-J-A16X150SUS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWidth A
(mm)
Thread Length L1
(mm)
Main Body Height l
(mm)
Thread Nominal M
(mm)

14.51 €

1 Available Same day

Stock

10551001512

22.32 €

1 Available Same day

Stock

10751501816

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Catch Plate Height Adjusting Handle NA
Screw Material Stainless Steel (EN 1.4301 Equiv.) Surface Treatment of Thread Passivate Surface Treatment Passivate
Load Resistance(kN) 4.9 Properties Standard / Corrosion Resistance / Performance of Vibration Proofing Swivel Mechanism NA
Adjusting for Hex Socket "No Licking" NA

Tech Support