Adjuster with Bottom Part Rubber for Light Vibration-Proofing (Thrust Bearing Equipped) WD-A III /WD-B III

Adjuster with Bottom Part Rubber for Light Vibration-Proofing (Thrust Bearing Equipped) WD-A III /WD-B III
  • Volume Discount
An adjuster for light vibration-proofing with a thrust bearing that enables smooth leveling. Note: Please be advised that the model number in VONA has been changed from "WD-A III" to "WD-A3."

[Features]
· Since the rubber part comes in contact with the floor, floor damage is prevented.
· A light vibration-proof type adjustment bolt.
· However, since the rubber hardness is 80°, repulsion is higher than low elasticity rubber and does not demonstrate much of a vibration-proofing effect. For this reason, please compare with other vibration-proof types such as the D-G series when using.
· Can easily be mounted using a screwdriver since a Phillips head slot has been provided on the bolt bottom.
· A nylon washer is used between the receiver and bolt. and rotation is smooth.
· Suitable for office equipment, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WD-B3 12X70
WD-B3 20X130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width A
(mm)
Load Resistance
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Thread Nominal M
(mm)

8.77 €

1 Available Same day

Stock

504.9701512

16.37 €

1 Available Same day

Stock

606.861301720

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber, Internal Bearing Height Adjusting Handle NA
Screw Material EN 1.0038 Equiv. Surface Treatment of Thread Electrodeposited Coating Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) Catch Plate SS Cold Rolled Steel Plate
Surface Treatment Electrodeposited Coating Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) Material of rubber part Chloroprene Rubber Properties Performance of Vibration Proofing
Swivel Mechanism NA Adjusting for Hex Socket "No Licking" NA

Tech Support