Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D-H24X150SUS
Part Number
|
---|
D-H24X150SUS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Width A (mm) | Load Resistance (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Thread Nominal M (mm) | Properties | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.43 € | 1 | Available | 12 Days | 10 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Others] Passivate | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Others] Passivate | 80 | 49 | 150 | 31.5 | 24 | Standard / Corrosion Resistance |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Bearing embedded | Height Adjusting Handle | NA |
---|---|---|---|---|---|
Swivel Mechanism | NA | Adjusting for Hex Socket "No Licking" | NA |
This page is Adjuster for Heavy Weights (Bearing Equipped) D-H, part number D-H24X150SUS.
You can find the detail information about specifications and dimensions on part number D-H24X150SUS.
Configure
Basic Attributes
Screw Material
Surface Treatment of Thread
Catch Plate
Surface Treatment
Properties
Type
Width A(mm)
Load Resistance(kN)
Thread Length L1(mm)
Main Body Height l(mm)
Thread Nominal M(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D-H20X200SUS |
D-H24X100 |
D-H24X150 |
D-H24X200 |
D-H30X100 |
D-H30X150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Width A (mm) | Load Resistance (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Thread Nominal M (mm) | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.24 € | 1 | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Others] Passivate | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Others] Passivate | 80 | 39.2 | 200 | 29.5 | 20 | Standard / Corrosion Resistance | |
43.81 € | 1 | Available |
Same day
Stock | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | 80 | 49 | 100 | 31.5 | 24 | Standard | |
59.41 € | 1 | Available | 12 Days | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | 80 | 49 | 150 | 31.5 | 24 | Standard | |
44.19 € | 1 | Available |
Same day
Stock | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | 80 | 49 | 200 | 31.5 | 24 | Standard | |
76.97 € | 1 | Available | 12 Days | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | 100 | 68.6 | 100 | 36.5 | 30 | Standard | |
65.37 € | 1 | Available | 12 Days | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | 100 | 68.6 | 150 | 36.5 | 30 | Standard |