Adjuster with Rubber for Heavy Weights (Thrust Bearing Equipped) WD-C-R

Adjuster with Rubber for Heavy Weights (Thrust Bearing Equipped) WD-C-R
  • Volume Discount
A rubber type adjuster for medium loads with a thrust bearing that enables smooth leveling

[Features]
· Receiver features a chloroprene rubber coating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WD-C-R20X150SUS

Part Number
WD-C-R20X150SUS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

47.65 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber, Internal Bearing Height Adjusting Handle NA
Screw Material Stainless Steel (EN 1.4301 Equiv.) Surface Treatment of Thread Passivate Catch Plate Stainless Steel (EN 1.4301 Equiv.) Forged
Surface Treatment Passivate Material of rubber part Chloroprene Rubber Load Resistance(kN) 9.8
Thread Length L1(mm) 150 Main Body Height l(mm) 22 Thread Nominal M(mm) 20
Properties Standard / Corrosion Resistance Swivel Mechanism NA Adjusting for Hex Socket "No Licking" NA

This page is Adjuster with Rubber for Heavy Weights (Thrust Bearing Equipped) WD-C-R, part number WD-C-R20X150SUS.
You can find the detail information about specifications and dimensions on part number WD-C-R20X150SUS.

Tech Support