Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
D-B50 12X75 |
D-B50 12X120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Length L1 (mm) | |
---|---|---|---|---|---|
6.85 € | 1 | Available | 15 Days | 75 | |
4.54 € | 1 | Available | 15 Days | 120 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard Catch Plate | Height Adjusting Handle | NA |
---|---|---|---|---|---|
Screw Material | EN 1.0038 Equiv. | Surface Treatment of Thread | Bright Chromate Plating(Electrolytic Zinc Plating) | Catch Plate | SS Cold Rolled Steel Plate |
Surface Treatment | Bright Chromate Plating(Electrolytic Zinc Plating) | Width A(mm) | 50 | Load Resistance(kN) | 4.9 |
Main Body Height l(mm) | 14 | Thread Nominal M(mm) | 12 | Properties | Standard |
Swivel Mechanism | NA | Adjusting for Hex Socket "No Licking" | NA |