• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Standard Receiver Type Adjuster D-A / D-B (Part Numbers - CAD Download)

Standard Receiver Type Adjuster D-A / D-B
  • Volume Discount
The most general standard type adjuster

[Features]
· The screw shaft rotates and tilts somewhat.
· A standard type that can be used as the adjustment bolt for any machinery.
· The affordable standard receiver type is recommended when using in large numbers, such as for the legs of a conveyor.
· D-A supports screw diameters M16 and M20, and D-B supports screw diameter M12.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-B12X75

Part Number
D-B12X75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Thread Length L1
(mm)
Main Body Height l
(mm)
Thread Nominal M
(mm)
Properties Adjusting for Hex Socket "No Licking"

4.50 €

1 Available 12 Days 10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate55751512StandardNA

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Catch Plate Height Adjusting Handle NA
Load Resistance(kN) 4.9 Swivel Mechanism NA

This page is Standard Receiver Type Adjuster D-A / D-B, part number D-B12X75.
You can find the detail information about specifications and dimensions on part number D-B12X75.

Variation of this product

Part Number
D-A16X100
D-A16X100SUS
D-A16X130
D-A16X130SUS
D-A16X150
D-B12X75SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Thread Length L1
(mm)
Main Body Height l
(mm)
Thread Nominal M
(mm)
Properties Adjusting for Hex Socket "No Licking"

6.89 €

1 Available Same day

Stock

10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751001816StandardNA

15.41 €

1 Available Same day

Stock

10[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[Others] Passivate-[Others] Passivate751001816Standard / Corrosion ResistanceNA

7.35 €

1 Available Same day

Stock

10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751301816StandardNA

22.78 €

1 Available 12 Days 10[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[Others] Passivate-[Others] Passivate751301816Standard / Corrosion ResistanceNA

9.15 €

1 Available 12 Days 10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751501816StandardNA

17.96 €

1 Available Same day

Stock

10[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[Others] Passivate-[Others] Passivate55751512Standard / Corrosion ResistanceNA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360