Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D-A20X180
Part Number
|
---|
D-A20X180 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Width A (mm) | Thread Length L1 (mm) | Main Body Height l (mm) | Thread Nominal M (mm) | Properties | Adjusting for Hex Socket "No Licking" | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.02 € | 1 | Available | 12 Days | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 75 | 180 | 18 | 20 | Standard | NA |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard Catch Plate | Height Adjusting Handle | NA |
---|---|---|---|---|---|
Load Resistance(kN) | 4.9 | Swivel Mechanism | NA |
This page is Standard Receiver Type Adjuster D-A / D-B, part number D-A20X180.
You can find the detail information about specifications and dimensions on part number D-A20X180.
Configure
Basic Attributes
Screw Material
Catch Plate
Type
Surface Treatment of Thread
Surface Treatment
Width A(mm)
Thread Length L1(mm)
Main Body Height l(mm)
Thread Nominal M(mm)
Properties
Adjusting for Hex Socket "No Licking"
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D-A16X130 |
D-A16X130SUS |
D-A16X150 |
D-A20X180SUS |
D-A20X200 |
D-A20X200-HS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Width A (mm) | Thread Length L1 (mm) | Main Body Height l (mm) | Thread Nominal M (mm) | Properties | Adjusting for Hex Socket "No Licking" |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.35 € | 1 | Available |
Same day
Stock | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 75 | 130 | 18 | 16 | Standard | NA | |
22.78 € | 1 | Available | 12 Days | 10 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Others] Passivate | - | [Others] Passivate | 75 | 130 | 18 | 16 | Standard / Corrosion Resistance | NA | |
9.15 € | 1 | Available | 12 Days | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 75 | 150 | 18 | 16 | Standard | NA | |
40.37 € | 1 | Available | 12 Days | 10 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Others] Passivate | - | [Others] Passivate | 75 | 180 | 18 | 20 | Standard / Corrosion Resistance | NA | |
12.83 € | 1 | Available |
Same day
Stock | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 75 | 200 | 18 | 20 | Standard | NA | |
15.11 € | 1 | Available |
Same day
Stock | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 75 | 200 | 18 | 20 | Standard | Available |