Wheel for Dedicated Castors L Series, Compact Rubber Wheel for Light Loads L-NRB (GOLD Castors)

Wheel for Dedicated Castors L Series, Compact Rubber Wheel for Light Loads L-NRB (GOLD Castors)
  • Volume Discount

Product Details:

Manufacturer part number: L-100NRB

Brand: TOSEI SHARYO

Price: 17.90

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-100NRB

Part Number
L-100NRB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.90 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Wheel Type Outer Ring + Wheel Wheel Material Rubber Wheel O.D.(mm) 100
Wheel Width(mm) 32 Hole Diameter(mm) 8.2 Hub Width(mm) 36
Bearing Available Material Resin Allowable Load(kg) 70

This page is Wheel for Dedicated Castors L Series, Compact Rubber Wheel for Light Loads L-NRB (GOLD Castors), part number L-100NRB.
You can find the detail information about specifications and dimensions on part number L-100NRB.

Tech Support