• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Micro Super Mini CA00 Type Plug Made of FP Type SUS316

Micro Super Mini CA00 Type Plug Made of FP Type SUS316
  • Volume Discount

Product Details:

Manufacturer part number: CA-00-FP-M5-SUS316

Brand: NEW-MACHINE

Price: 15.40

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CA-00-FP-M5-SUS316

Part Number
CA-00-FP-M5-SUS316
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

15.40 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Type Standard Types of connection parts Female Threaded Plug (Male) / Socket (Female) Plug (Male)
Main Body Material Stainless Steel (EN 1.4401 Equiv.) Sealing Material NA Applicable Fluids Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard / Industrial Machinery / Semiconductor Manufacturing Equipment / Physics and chemistry equipments / Medical Equipment Operating Temperature Range(℃) -15::180
Operating Pressure Range(MPa) 0::0.98 Type of Connection Thread T M5

This page is Micro Super Mini CA00 Type Plug Made of FP Type SUS316, part number CA-00-FP-M5-SUS316.
You can find the detail information about specifications and dimensions on part number CA-00-FP-M5-SUS316.

Tech Support