Pipe End Anti-Corrosion Pipe Fitting ZC-Type Faucet Elbow

Pipe End Anti-Corrosion Pipe Fitting  ZC-Type Faucet Elbow

Product Details:

Manufacturer part number: PQWKZCL-20A

Brand: HITACHI KINZOKU

Price: 17.58

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PQWKZCL-20A

Part Number
PQWKZCL-20A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.58 €

1 6 Days

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Elbow
Material Steel Thread Nominal M1 3/4B(20A) Connection Thread Type M1 Rc
Max. Operating Pressure(MPa) 1 Applicable Fluid Water Surface Treatment Paint
Operating Temperature Range(°C) 0::40 Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Available

This page is Pipe End Anti-Corrosion Pipe Fitting ZC-Type Faucet Elbow, part number PQWKZCL-20A.
You can find the detail information about specifications and dimensions on part number PQWKZCL-20A.

Tech Support