Manufacturer part number: 10R-12UY
Brand: CHIYODA TSUSHO
Price: 5.50 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10R-12UY
Type | Touch Connectors | Fitting Type | Union with different diameters | Applicable Fluid | Compressed Air (Including Vacuum) |
---|---|---|---|---|---|
Main Body Material | Polyacetal | Application | Standard/Mini | Thread Material | EN CW614N Equiv. (Brass) |
Seal Material | NBR (Nitrile Rubber) | Union: Unequal Diameter | Reducing Union-Y | Operating Temperature(°C) | -5::60 |
Compatible Tube Outer Diameter 1(mm) | 12 | Compatible Tube Outer Diameter 2(mm) | 10 |
This page is Touch Connector Fuji Different Diameter Union Y, part number 10R-12UY.
You can find the detail information about specifications and dimensions on part number 10R-12UY.