General Castors, Steel, Light Load Plate Swivel Type, E Series, EJ (GOLD Castors) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EJ-75N-S

Part Number
EJ-75N-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Bearing Max

9.18 €

1 8 Days 9235.01~80.00With Rotation Stopper49[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance562870427520NA-

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck Load Category Light Load

This page is General Castors, Steel, Light Load Plate Swivel Type, E Series, EJ (GOLD Castors), part number EJ-75N-S.
You can find the detail information about specifications and dimensions on part number EJ-75N-S.

Variation of this product

Part Number
EJ-100NRB-S
EJ-100R
EJ-100R-S
EJ-75R-S
EJ-75U
EJ-75U-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Bearing Max

21.93 €

1 Available 11 Days 12235.01~80.00With Rotation Stopper49[Rubber] Rubber (Resin Wheel)Abrasion Resistance / Cold Resistance82401005810025Available-

14.30 €

1 8 Days 12235.01~80.00NA49[Rubber] RubberAbrasion Resistance / Cold Resistance82401005810025NA-

17.01 €

1 5 Days 12235.01~80.00With Rotation Stopper49[Rubber] RubberAbrasion Resistance / Cold Resistance82401005810025NA-

10.60 €

1 8 Days 9235.01~80.00With Rotation Stopper39.2[Rubber] RubberAbrasion Resistance / Cold Resistance562870427520NA-

10.50 €

1 8 Days 9235.01~80.00NA49UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance562870427520NA-

12.39 €

1 8 Days 9235.01~80.00With Rotation Stopper49UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance562870427520NA-

Tech Support