Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SUS-SJ65U-S
Part Number
|
---|
SUS-SJ65U-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.22 € | 1 | 8 Days | 85 | 35.01~80.00 | With Rotation Stopper | 68.6 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Round hole | 55 | 42 | 70 | 58 | 65 | 25 | NA |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Stainless Steel | Application | Streamlining of Logistics, Hand Truck |
---|---|---|---|---|---|
Load Category | Medium Load |
This page is General Castors, Stainless Steel, Medium Load Plate Swivel Type, S Series, SJ (GOLD Castors), part number SUS-SJ65U-S.
You can find the detail information about specifications and dimensions on part number SUS-SJ65U-S.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range [Calculated as catalog allowable load×9.8÷10](daN)
Stopper
Allowable Load[Calculated by catalog allowable load×9.8÷10](daN)
Wheel Material
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction P1(mm)
Mounting Hole Pitch Transverse Direction P2(mm)
Plate Length F1(mm)
Plate Width F2(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Bearing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SUS-SJ100NB-S |
SUS-SJ100R |
SUS-SJ100R-S |
SUS-SJ65UB |
SUS-SJ65UB-S |
SUS-SJ75N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81.43 € | 1 | 8 Days | 132 | 80.01~140.00 | With Rotation Stopper | 117.6 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | Long Hole | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Available | ||
63.60 € | 1 | 8 Days | 132 | 80.01~140.00 | NA | 117.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Long Hole | 68(71) | 68(71) | 90 | 90 | 100 | 32 | NA | ||
71.49 € | 1 | 8 Days | 132 | 80.01~140.00 | With Rotation Stopper | 117.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | Long Hole | 68(71) | 68(71) | 90 | 90 | 100 | 32 | NA | ||
34.11 € | 1 | 8 Days | 85 | 35.01~80.00 | NA | 68.6 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 55 | 42 | 70 | 58 | 65 | 25 | Available | ||
36.88 € | 1 | 8 Days | 85 | 35.01~80.00 | With Rotation Stopper | 68.6 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round hole | 55 | 42 | 70 | 58 | 65 | 25 | Available | ||
23.45 € | 1 | 8 Days | 93 | 35.01~80.00 | NA | 78.4 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | Long Hole | 55 | 42 | 70 | 58 | 75 | 25 | NA |