Manufacturer part number: LA-75NRB
Brand: TOSEI SHARYO
Price: 20.05 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LA-75NRB
Caster Type | Screw-in type | Mounting Height H(mm) | 106 | Load Range [Calculated as catalog allowable load×9.8÷10](daN) | 35.01~80.00 |
---|---|---|---|---|---|
Stopper | NA | Allowable Load[Calculated by catalog allowable load×9.8÷10](daN) | 58.8 | Wheel Material | Rubber (Resin Wheel) |
Wheel Characteristics | Abrasion Resistance / Cold Resistance | Fitting Material | Steel | Thread Dia. | M16 |
Wheel Dia. D(mm) | 75 | Wheel Width(mm) | 32 | Application | Streamlining of Logistics, Hand Truck |
Load Category | Medium Load | Bearing | Available | Thread Pitch | 2.0 |
This page is General Castors, Steel, Medium-Light Load Screw-in Type L Series LA (GOLD Castors), part number LA-75NRB.
You can find the detail information about specifications and dimensions on part number LA-75NRB.