Micro Super Mini CA00 Type Plug FP Type for General Industrial Use

Micro Super Mini CA00 Type Plug FP Type for General Industrial Use
  • Volume Discount
Can be connected simply by inserting the plug into the socket. The main body is made from brass and is chrome-plated for superior corrosion resistance.

[Features]
· One-touch operations involving simply pushing a plug into a socket are suitable for air piping connections.
· The main body, made of chrome-plated brass, is resistant to corrosion and very durable.
· Can be used in a wide range of applications with the built-in automatic valve with excellent pressure resistance to the socket.
· We also manufacture all stainless types for devices associated with semiconductor-related equipment, scientific equipment, and medical devices, etc.
· We design and manufacture products for panel equipment and special purposes.
· Utilized in a variety of fields.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CA-00-FP-M5

Part Number
CA-00-FP-M5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

4.22 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Type Standard Types of connection parts Female Threaded Plug (Male) / Socket (Female) Plug (Male)
Main Body Material Brass (BSBM) Sealing Material NA Applicable Fluids Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard / Industrial Machinery / Semiconductor Manufacturing Equipment / Physics and chemistry equipments / Medical Equipment Operating Temperature Range(℃) -20::180
Operating Pressure Range(MPa) 0::0.98 Type of Connection Thread T M5 Minimum Sectional Area(mm2) 4.5

This page is Micro Super Mini CA00 Type Plug FP Type for General Industrial Use, part number CA-00-FP-M5.
You can find the detail information about specifications and dimensions on part number CA-00-FP-M5.

Tech Support