Manufacturer part number: CA-00-HS-6X4
Brand: NEW-MACHINE
Price: 10.02 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CA-00-HS-6X4
Type | Standard | Types of connection parts | For hose connection | Plug (Male) / Socket (Female) | Socket (female) |
---|---|---|---|---|---|
Main Body Material | Brass (BSBM) | Sealing Material | Nitrile Rubber | Applicable Fluids | Air |
Structure of Valve | Single Passage Opening Closing Type | Operating Environment/Applications | Standard / Industrial Machinery / Semiconductor Manufacturing Equipment / Physics and chemistry equipments / Medical Equipment | Operating Temperature Range(℃) | -20::80 |
Operating Pressure Range(MPa) | 0::0.98 | Connection tube I.D.(mm) | 4 | Connection tube O.D.(mm) | 6 |
Minimum Sectional Area(mm2) | 4.5 |
This page is Micro Super Mini CA00 Type, Socket HS Type, General Commercial Use, part number CA-00-HS-6X4.
You can find the detail information about specifications and dimensions on part number CA-00-HS-6X4.