Stainless Steel Petite Carabiner (Ring Attached)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MMPL050
MMPL060
MMPL100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hook Diameter D
(mm)
Length L
(mm)
Working Load
(kg)

8.19 €

1 6 Days 55860

10.27 €

1 7 Days 66780

25.10 €

1 8 Days 1090150

Loading...

  1. 1

Basic information

Carabiner/snap hook details No Lock Type Carabiner Snap Hook

Tech Support