Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A-20 |
A-25 |
A-32 |
A-36 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Full Length * Excluding Threaded Part (mm) | Handle Thickness D (mm) | Grip length (mm) | |
---|---|---|---|---|---|---|---|---|
13.15 € | 1 | 6 Days | M8 | 64 | 20 | 56 | ||
17.13 € | 1 | 6 Days | M10 | 80 | 25 | 70 | ||
31.43 € | 1 | 13 Days | M12 | 100 | 32 | 87 | ||
45.18 € | 1 | 6 Days | M16 | 112 | 36 | 98 |
Loading...
Type | Fixed Type | Shape | Neck Shape | Handle Material | Steel EN 1.0715 Equiv. |
---|---|---|---|---|---|
Grip surface treatment | Chrome Plating | Mounting Section Material | Steel EN 1.0715 Equiv. | Mounting Section Surface Treatment | Chrome Plating |
Mounting Method | Male thread |
Configure
Basic Attributes
Thread Nominal M
Full Length * Excluding Threaded Part(mm)
Handle Thickness D(mm)
Grip length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes