Six Lobe Knob PSK, PSK-N, PSK-PA

Six Lobe Knob PSK, PSK-N, PSK-PA
  • Volume Discount
Knob made of phenolic resin. Excellent water resistance and chemical resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PSK-50N
PSK-50PA
PSK-60N
PSK-60PA
PSK-70PA
PSK-80N
PSK-80PA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Knob Material Knob Outer Diameter
(φ)
Knob Height
(mm)
Hose Section Length L

12.98 €

1 6 Days [Phenol] Black phenol resin512920

13.12 €

1 6 Days Polyamide (Glass Fiber Reinforced)502921

15.05 €

1 6 Days [Phenol] Black phenol resin613220

15.44 €

1 6 Days Polyamide (Glass Fiber Reinforced)613023

21.76 €

1 6 Days Polyamide (Glass Fiber Reinforced)703325

24.60 €

1 6 Days [Phenol] Black phenol resin824023

25.65 €

1 5 Days Polyamide (Glass Fiber Reinforced)804030

Loading...

  1. 1

Basic information

Main Body Type Polygon Mounting Section Type Without Hole 4-side finish N/A
Polygon, type Hexagon Shape Additional Function N/A Set Screw Thread Machining N/A
Knob Surface Treatment N/A Mounting Section Surface Treatment Black Oxide

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360