Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LKK-20X16 |
LKK-25X20 |
LKK-30X25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (φ) | Knob Height (mm) | |
---|---|---|---|---|---|---|---|---|
2.88 € | 1 | Available |
Same day
Stock | M6 | 16 | 21 | 25 | |
4.12 € | 1 | Available |
Same day
Stock | M8 | 20 | 26 | 28 | |
5.85 € | 1 | 6 Days | M8 | 25 | 31 | 32 |
Loading...
Main Body Type | Round | Mounting Section Type | Male thread (stepped) | Types of round-shaped | Cylindrical |
---|---|---|---|---|---|
4-side finish | Dimple | Additional Function | N/A | Male Tip Machining | N/A |
Set Screw Thread Machining | N/A | Knob Material | Black phenol resin | Knob Surface Treatment | N/A |
Mounting Section Surface Treatment | Trivalent Chromate |
Configure
Stock
Basic Attributes
Mounting Section Diameter (mm)
Mounting Section Length(mm)
Knob Outer Diameter(φ)
Knob Height(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes