Tapped Blind Knob (Stainless Steel) BTK-sus

Tapped Blind Knob (Stainless Steel) BTK-sus
It is made of black phenolic resin, with a (stainless steel) male screw, and the surface of the knob is glossy and beautiful. Operating temperature max110° C min-20° C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BTK-30-SUS
BTK-40-SUS
BTK-50-SUS
BTK-60-SUS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter (mm) Mounting Section Length
(mm)
Knob Outer Diameter
(φ)
Knob Height
(mm)

16.93 €

1 6 Days M6123223

20.18 €

1 6 Days M8134027

22.25 €

1 5 Days M10175033

30.81 €

1 6 Days M12206037

Loading...

  1. 1

Basic information

Main Body Type Polygon Mounting Section Type Female Screw (Stepped) 4-side finish N/A
Polygon, type Pentagon Additional Function N/A Mounting Part Machining Blind Hole
Set Screw Thread Machining N/A Knob Material Black phenol resin Knob Surface Treatment N/A
Mounting Section Material Stainless Steel (EN 1.4301 Equiv.) Mounting Section Surface Treatment N/A

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360