Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Z-15GW2A55-B5V
Part Number
|
---|
Z-15GW2A55-B5V |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | AC rated operating voltage (V) | DC rated operating voltage (V) | Lever Shape | Kings of Plunger Type | Types of Rod Shape | Operating Temperature Range (°C) | Acquisition of Standard Approval | Protective Structure | Main Body Material | Required force to push side, O.F. (N) | Movement up to switching, P.T. (mm) | Types of contact point | Contact Material | Mechanical Life (x10K times) | Operation Frequency of Machine (times/min. or Less) | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Length H (mm) | Actuator type | Terminal Specification | Format standard | Movement After the Operation OT (mm) | Operating Position OP (mm) | Contact spacing (mm) | Plastic width (mm) | Required force for push side, O.F. (detailed numerical values) (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.60 € | 1 |
Same day
Stock | Lever Shape (push) | 125 ~ 250 | 8 ~ 250 | - | - | - | -15~80 | UL / CSA | IP62 | [Resin] Thermosetting Resin | ~2 | 7.1 | Rivet | Pure Silver | 2000 | 240 | 15 | - | - | - | Hinge/Roller/Lever Type | Screw clamp terminal with drip-proof terminal protective cover | Drip-proof type (including terminal part) | 4.0 | 30.2 | 0.5 | - | 1.27 |
Loading...
Current type | AC/DC |
---|
This page is Z Type General-Purpose Basic Switch, part number Z-15GW2A55-B5V.
You can find the detail information about specifications and dimensions on part number Z-15GW2A55-B5V.
Configure
Stock
Basic Attributes
AC rated operating voltage(V)
DC rated operating voltage(V)
Lever Shape
Kings of Plunger Type
Types of Rod Shape
Acquisition of Standard Approval
Main Body Material
Plastic width(mm)
Type
Detector Shape
Required force to push side, O.F.(N)
Types of contact point
Contact Material
Rated Current(A)
Actuator type
Terminal Specification
Format standard
Movement After the Operation OT(mm)
Operating Position OP(mm)
Contact spacing(mm)
Required force for push side, O.F. (detailed numerical values)(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
Z-01HW2255-B |
Z-10FM22Y-B |
Z-10FSY-B |
Z-15GW35-B |
Z-15GW44A55-B5V |
Z-15GW49-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detector Shape | AC rated operating voltage (V) | DC rated operating voltage (V) | Lever Shape | Kings of Plunger Type | Types of Rod Shape | Operating Temperature Range (°C) | Acquisition of Standard Approval | Protective Structure | Main Body Material | Required force to push side, O.F. (N) | Movement up to switching, P.T. (mm) | Types of contact point | Contact Material | Mechanical Life (x10K times) | Operation Frequency of Machine (times/min. or Less) | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Length H (mm) | Actuator type | Terminal Specification | Format standard | Movement After the Operation OT (mm) | Operating Position OP (mm) | Contact spacing (mm) | Plastic width (mm) | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.28 € | 1 | 7 Days | Lever Shape (push) | 125 | 8 ~ 30 | - | - | - | -15~80 | UL / CSA | IP62 | [Resin] Thermosetting Resin | ~2 | 3.1 | [Crossbar] Crossbar | Gold alloy | 2000 | 240 | 0.1 | 17.45 | - | 49.2 | Hinge roller short lever type | Screw clamp terminal (internally toothed washer) | Drip-proof type (terminal not included) | 2.4 | 30.2 | 0.25 | - | 1.96 | ||
60.38 € | 1 | 7 Days | Lever Shape (push) | 125 ~ 250 | 30 ~ 250 | - | - | - | -25~80 | UL / CSA | IP00 | [Resin] Thermosetting Resin | ~7 | 4 | Rivet | Pure Silver | 50 | 240 | 10 | 17.45 | - | 49.2 | Reverse action hinge roller short lever type | Screw clamp terminal (internally toothed washer) | Split-contact type | 2 | 29.4 | 1 | - | 6.37 | ||
13.44 € | 1 | 6 Days | Plunger Type | 125 ~ 250 | 30 ~ 250 | - | Top Plunger | - | -25~80 | UL / CSA | IP00 | [Resin] Thermosetting Resin | ~8 | 0.8 | Rivet | Pure Silver | 50. | 240 | 10 | 17.45 | 24.2 | 49.2 | Spring thin button type | Screw clamp terminal (internally toothed washer) | Split-contact type | 1.6 | 28.2 | 1 | - | 4.46~7.26 | ||
15.27 € | 1 | 6 Days | Lever Shape (push) | 125 ~ 250 | 8 ~ 250 | - | - | - | -25~80 | - | IP00 | [Resin] Thermosetting Resin | ~8 | 7.2 | Rivet | Pure Silver | 2000 | 240 | 15 | - | - | - | Hinge lever type (OF medium) | Screw clamp terminal (internally toothed washer) | - | 4.2 | 19.0 | 0.5 | - | 7.2 | ||
39.60 € | 1 |
Same day
Stock | Lever Shape (push) | 125 ~ 250 | 8 ~ 250 | - | - | - | -15~80 | UL / CSA | IP62 | [Resin] Thermosetting Resin | Up to 1 | 15.4 | Rivet | Pure Silver | 2000 | 240 | 15 | - | - | - | Hinge/Long Lever Type | Screw clamp terminal with drip-proof terminal protective cover | Drip-proof type (including terminal part) | 5.6 | 19.0 | 0.5 | - | 0.88 | ||
21.25 € | 1 |
Same day
Stock | Lever Shape (push) | 125 ~ 250 | 8 ~ 250 | - | - | - | -25~80 | UL / CSA | IP00 | [Resin] Thermosetting Resin | ~2 | - | Rivet | Pure Silver | 2000 | 240 | 15 | 17.45 | - | 49.2 | Hinge-cross-roller short lever type | Screw clamp terminal (internally toothed washer) | - | 2.4 | 31.0 | 0.5 | - | 1.67 |