Mini Curled Hose (M20)

Mini Curled Hose M20
  • Volume Discount

Product Details:

Manufacturer part number: M20

Brand: MUROMOTO TEKKO

Price: 37.74

Delivery time: Same day


Technical Data:

Curl length A: 200 mm

Effective extension: Approx. 0.6 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M20

Part Number
M20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Curl length A
(mm)
Effective extension
(m)

37.74 €

1 Available Same day

Stock

200Approx. 0.6

Loading...

  1. 1

Basic information

Cutting Service Usage NA Outer Diameter(Ø) 5 O.D. [Distinction] Up to 5
Internal Diameter(Ø) 3 Material Urethane I.D. [Distinction] Up to 3
Applicable Fluid Air Operating Environment Standard / Pressure Resistance / Heat-Resistance / Abrasion Resistance / Cold Resistance Color Green
Number of Bores(Core) 1 Material, Urethane Polyurethane Minimum Bending Radius(mm) 15
Operating Temperature Range (when using air)(°C) -10::70 Burst Pressure(MPa) 2.6 Operating Air Pressure(MPa) Up to 0.7
Nipple size M5 Male Screw

This page is Mini Curled Hose, part number M20.
You can find the detail information about specifications and dimensions on part number M20.

Variation of this product

Part Number
M40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Curl length A
(mm)
Effective extension
(m)

50.14 €

1 Available Same day

Stock

400Approximately 1.2

Tech Support