Manufacturer part number: ESD225-25-1200
Brand: QUADRANT POLYPENCO JAPAN
Price: 130.76 €
Delivery time: 14 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ESD225-25-1200
Material (Engineered Plastic) | Polyacetal | Detailed Grade | Conductive | Color | White |
---|---|---|---|---|---|
O.D. D(Ø) | 25 | Length(mm) | 1200 | Size | Standard Length |
This page is Semitron ESd225 POM-C Cylindrical Rod, part number ESD225-25-1200.
You can find the detail information about specifications and dimensions on part number ESD225-25-1200.