Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ME1-06M |
ME1-08 |
ME1-08M |
ME1-10M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Ball Valve Type | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | Control Side Naminal Pipe Threads B name (A name) | |
---|---|---|---|---|---|---|---|---|
8.98 € | 1 | 9 Days | - | Full Bore | 1/8B(6A) | 1/8B(6A) | ||
9.49 € | 1 | 6 Days | [Brass] EN CW617N Equiv. | Standard bore | 1/4B(8A) | 1/4B(8A) | ||
9.82 € | 1 | 9 Days | - | Standard bore | 1/4B(8A) | 1/4B(8A) | ||
10.46 € | 1 | 9 Days | - | Standard bore | 3/8B(10A) | 3/8B(10A) |
Loading...
Main Body Shape | Straight | Applicable Fluid | Water / Air / Oil | Supply Side, Connection Type | Rc Screws |
---|---|---|---|---|---|
Control Side, Connection Type | Rc Screws | Handle Shape | Lever Handle | Operation Method | Manual Operation Type |
Max Operating Pressure(MPa) | 1.0 | Valve Supply Side / Control Side Swapping | Applicable | Number of Sales Unit | 1 |
Configure
Basic Attributes
Body Material
Ball Valve Type
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A)
Control Side Naminal Pipe Threads B name (A name)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes