TG / TGS type, Plate Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TG40-P
TG50-P
TGS50-P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Dia. D
(mm)
Wheel Width W
(mm)
Swivel Radius
(mm)

3.77 €

1 5 Days 1056~35.00NA30404238.5

4.67 €

1 5 Days 106835.01~80.00NA40504848.5

5.48 €

1 5 Days 106835.01~80.00With Rotation Stopper40504858

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal / Dual Wheels Wheel Material Nylon Wheel Characteristics NA
Fitting Material EN 1.0330 Equiv. Mounting Hole Type Round Hole Mounting Hole Pitch Longitudinal direction(mm) 26
Mounting Hole Pitch Transverse Direction(mm) 26 Plate Length(mm) 38 Plate Width(mm) 38
Load Category Light Load Collar Black Color Cap Black
Main Body Material Nylon

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360