Metal Piping Fitting, Rotation Nipple, Tapered Male Screw (OS-400)

Metal Piping Fitting, Rotation Nipple, Tapered Male Screw OS-400

Product Details:

Manufacturer part number: OS-400

Brand: ONDA MFG

Price: 13.83

Delivery time: 9 Days


Technical Data:

Thread Nominal M1: [1/2B(15A)] 1/2B(15A)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OS-400

Part Number
OS-400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M1

13.83 €

1 9 Days [1/2B(15A)] 1/2B(15A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Rotation Nipples (Taper Male Thread)
Material EN CC491K Equiv. Connection Thread Type M1 R Max Allowable Pressure(MPa) 1.75
Applicable Fluid Hot / cold water / Air Surface Treatment NA Operating Temperature Range(°C) -20::95
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining NA Antifreeze compatible Applicable
Number of Sales Unit 1

Tech Support