Plates / PVC / MG / WAKISANGYO

Plates / PVC / MG / WAKISANGYO
  • Volume Discount
Actively used in numerous applications, such as stationery, office supplies, DIY work, and industrial products, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MG-01
MG-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)

7.65 €

1 Available Same day

Stock

100100

20.40 €

1 Available Same day

Stock

300300

Loading...

  1. 1

Basic information

Material Rubber Grade, Type PVC With or w/o Adhesive No Seal
Thickness(mm) 1

Tech Support