Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SSTJ-100
Part Number
|
---|
SSTJ-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.61 € | 1 | 9 Days | 144 | [Low Noise] Quiet | 80.01~140.00 | 127 | [Synthetic Rubber] High impact rubber | NA | 71 | 71 | 95 | 95 | 100 | 35 | (Core: steel) high elasticity and low starting resistance | Blue | No Floor Protection | 35 | Radial ball bearings |
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load |
Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth | Wheel locality | Made In Japan |
This page is Standard Press Castors for Medium Loads (Swivel), part number SSTJ-100.
You can find the detail information about specifications and dimensions on part number SSTJ-100.
Configure
Basic Attributes
Properties
Wheel Material
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Detailed Wheel Specifications
Wheel color
Floor Protection
Eccentricity(mm)
Bearing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LWJ-200 |
LWJ-250 |
MCJ-100 |
SSTJ-150 |
UWJ-100 |
UWJ-130 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.71 € | 1 | 9 Days | 250 | - | 140.01~220.00 | 196 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 112 | 112 | 140 | 140 | 200 | 45 | (Core: steel) high elasticity and low starting resistance | Red | No Floor Protection | 58 | Pressed-in Bearings | ||
98.55 € | 1 | 10 Days | 305 | - | 220.01~320.00 | 254 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 125 | 125 | 160 | 160 | 250 | 50 | (Core: steel) high elasticity and low starting resistance | Red | No Floor Protection | 71 | Pressed-in Bearings | ||
42.31 € | 1 | 9 Days | 144 | [Low Noise] Quiet | 140.01~220.00 | 176 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 71 | 71 | 95 | 95 | 100 | 35 | (Core: None) | Blue | No Floor Protection | 35 | Radial ball bearings | ||
53.70 € | 1 | 5 Days | 198 | [Low Noise] Quiet | 140.01~220.00 | 196 | [Synthetic Rubber] High impact rubber | NA | 90 | 90 | 120 | 120 | 150 | 45 | (Core: steel) high elasticity and low starting resistance | Blue | No Floor Protection | 45 | Radial ball bearings | ||
25.16 € | 1 | Available |
Same day
Stock | 144 | [Low Noise] Quiet | 140.01~220.00 | 176 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 71 | 71 | 95 | 95 | 100 | 35 | (Core: Steel) Shock Resistance | Green | No Floor Protection | 35 | Radial ball bearings | |
37.60 € | 1 | Available |
Same day
Stock | 177 | [Low Noise] Quiet | 220.01~320.00 | 245 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 80 | 80 | 108 | 108 | 130 | 42 | (Core: Steel) Shock Resistance | Green | No Floor Protection | 40 | Radial ball bearings |