Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HK-50B-YN
Part Number
|
---|
HK-50B-YN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Metal Fitting Color (Finish) | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.07 € | 1 | Available |
Same day
Stock | 78 | [Low Noise] Quiet | 220.01~320.00 | 294 | [Nylon] Nylon 6 + special and regenerated Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 55 | 28 | 85 | 58 | 50 | 32.5 | Baked-on Black | - | Black | 18 |
Loading...
Caster Type | Plate Type Fixed / Low Floor Heavy Load | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Application | OA equipment, information and communication equipment | Load Category | Heavy Load |
Specifications | The wheels on earth | Floor Protection | No Floor Protection | Bearing | Radial ball bearings |
This page is Low Floor Castors for Heavy Loads HK, part number HK-50B-YN.
You can find the detail information about specifications and dimensions on part number HK-50B-YN.
Configure
Stock
Basic Attributes
Properties
Wheel Material
Wheel Characteristics
Detailed Wheel Specifications
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Metal Fitting Color (Finish)
Wheel color
Eccentricity(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HK-50B-MC |
HK-50B-U |
HK-50U-MC |
HK-50U-U |
HK-50U-YN |
HK-65B-MC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Metal Fitting Color (Finish) | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.67 € | 1 | 9 Days | 78 | [Low Noise] Quiet | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 55 | 28 | 85 | 58 | 50 | 32.5 | Baked-on Black | Oil Resistance | Blue | 18 | ||
28.45 € | 1 | 9 Days | 78 | [Low Noise] Quiet | 220.01~320.00 | 235 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 28 | 85 | 58 | 50 | 32.5 | Baked-on Black | (Core: Aluminum) Shock Resistance | Green | 18 | ||
17.09 € | 1 | 5 Days | 78 | [Low Noise] Quiet | 220.01~320.00 | 294 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 55 | 28 | 85 | 58 | 50 | 32.5 | Trivalent Chromate | Oil Resistance | Blue | 18 | ||
28.85 € | 1 | 9 Days | 78 | [Low Noise] Quiet | 220.01~320.00 | 235 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 28 | 85 | 58 | 50 | 32.5 | Trivalent Chromate | (Core: Aluminum) Shock Resistance | Green | 18 | ||
15.97 € | 1 | 9 Days | 78 | [Low Noise] Quiet | 220.01~320.00 | 294 | [Nylon] Nylon 6 + special and regenerated Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 28 | 85 | 58 | 50 | 32.5 | Trivalent Chromate | - | Black | 18 | ||
23.06 € | 1 | 5 Days | 96.5 | - | 320.01~485.00 | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 55 | 28 | 86 | 59 | 65 | 36 | Baked-on Black | Oil Resistance | Blue | - |